??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS M-4006-034-002-ST4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-4006-034-002-ST4
VERF
Availability
Available
BC
Order code
BIS018C
TC
Product identifier
BIS M-4006-034-002-ST4
PX
Product view
53841_03
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.625 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 80 x 35 x 119 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = Rod, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = 2x M12x1-Female, 4-pin, D-coded M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Interface = EtherNet/IP;EtherNet/IP 2-port Switch, Operating voltage Ub = 19.2...28.8 VDC LPS Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
Embedded user actions